2.64.64 MCAN_TX_EVENT_FIFO Struct
C
typedef struct
{
/* Identifier */
uint32_t id:29;
/* Remote Transmission Request */
uint32_t rtr:1;
/* Extended Identifier */
uint32_t xtd:1;
/* Error State Indicator */
uint32_t esi:1;
/* Tx Timestamp */
uint32_t txts:16;
/* Data Length Code */
uint32_t dlc:4;
/* Bit Rate Switch */
uint32_t brs:1;
/* FD Format */
uint32_t fdf:1;
/* Event Type */
uint32_t et:2;
/* Message Marker */
uint32_t mm:8;
} MCAN_TX_EVENT_FIFO;
Summary
MCAN Tx Event FIFO Element Structure.
Description
This data structure defines MCAN Tx Event FIFO Element.
Remarks
None.