2.64.58 MCAN_TXRX_BUFFERS_CALLBACK Typedef
C
typedef void (*MCAN_TXRX_BUFFERS_CALLBACK) (uint8_t bufferNumber, uintptr_t contextHandle);
Summary
MCAN Callback Function Pointer for TX/RX Buffers.
Description
This data type defines the MCAN Callback Function Pointer for TX/RX Buffers.
Remarks
None.