2.64.33 MCAN_NOMINAL_BIT_TIMING Enum / Struct
C
typedef struct
{
/* Nominal Time segment after sample point */
uint8_t nominalTimeSegment2;
/* Nominal Time segment before sample point */
uint8_t nominalTimeSegment1;
/* Nominal Baud Rate Prescaler */
uint16_t nominalPrescaler;
/* Nominal Syncronization Jump Width */
uint8_t nominalSJW;
} MCAN_NOMINAL_BIT_TIMING;
Summary
MCAN Nominal Bit Timing Parameter structure.
Description
This data structure defines Nominal Bit Timing Parameters.Remarks
None.