2.64.18 MCANx_MessageRAMConfigSet Function
C
void MCANx_MessageRAMConfigSet(uint8_t *msgRAMConfigBaseAddress) // x - Instance of the MCAN peripheral
Summary
Set the Message RAM Configuration.
Precondition
MCANx_Initialize must have been called for the associated MCAN instance.
Parameters
| Param | Description |
|---|---|
| msgRAMConfigBaseAddress | Pointer to application allocated buffer base address.Application must allocate buffer from non-cached contiguous memory and buffer size must be MCANx_MESSAGE_RAM_CONFIG_SIZE |
Returns
None
Example
uint8_t messageRAMConfig[MCAN0_MESSAGE_RAM_CONFIG_SIZE]__attribute__((aligned (32))) __attribute__((__section__(".region_nocache"))); MCAN0_MessageRAMConfigSet(&messageRAMConfig);
Remarks
None.