2.64.24 MCANx_SleepModeExit Function
C
void MCANx_SleepModeExit(void) // x - Instance of the MCAN peripheral
Summary
Exits MCAN peripheral from sleep mode (clock stop request).
Precondition
MCANx_Initialize, MCANx_MessageRAMConfigSet and MCANx_SleepModeEnter must have been called for the associated MCAN instance.
Parameters
None.
Returns
None.
Example
MCAN0_SleepModeExit();
Remarks
None.