2.64.63 MCAN_TX_BUFFER Struct
C
typedef struct
{
/* Identifier */
uint32_t id:29;
/* Remote Transmission Request */
uint32_t rtr:1;
/* Extended Identifier */
uint32_t xtd:1;
/* Error State Indicator */
uint32_t esi:1;
/* Reserved */
uint32_t :16;
/* Data Length Code */
uint32_t dlc:4;
/* Bit Rate Switching */
uint32_t brs:1;
/* FD Format */
uint32_t fdf:1;
/* Reserved */
uint32_t :1;
/* Event FIFO Control */
uint32_t efc:1;
/* Message Marker */
uint32_t mm:8;
/* Data field */
uint8_t data[8];
} MCAN_TX_BUFFER;
Summary
MCAN Tx Buffer Element Structure.
Description
This data structure defines MCAN Tx Buffer Element.
Remarks
None.