2.64.61 MCAN_RX_BUFFER Struct
C
typedef struct
{
/* Identifier */
uint32_t id:29;
/* Remote Transmission Request */
uint32_t rtr:1;
/* Extended Identifier */
uint32_t xtd:1;
/* Error State Indicator */
uint32_t esi:1;
/* Rx Timestamp */
uint32_t rxts:16;
/* Data Length Code */
uint32_t dlc:4;
/* Bit Rate Switching */
uint32_t brs:1;
/* FD Format */
uint32_t fdf:1;
/* Reserved */
uint32_t :2;
/* Filter Index */
uint32_t fidx:7;
/* Accepted Non-matching Frame */
uint32_t anmf:1;
/* Data field */
uint8_t data[8];
} MCAN_RX_BUFFER;
Summary
MCAN Rx Buffer and FIFO Element Structure.
Description
This data structure defines MCAN Rx Buffer and FIFO Element.
Remarks
None.