2.64.19 MCANx_StandardFilterElementSet Function
C
bool MCANx_StandardFilterElementSet(uint8_t filterNumber, mcan_sidfe_registers_t *stdMsgIDFilterElement) // x - Instance of the MCAN peripheral
Summary
Set a standard filter element configuration.
Precondition
MCANx_Initialize and MCANx_MessageRAMConfigSet must have been called for the associated MCAN instance.
Parameters
| Param | Description |
|---|---|
| filterNumber | Standard Filter number to be configured |
| stdMsgIDFilterElement | Pointer to Standard Filter Element configuration to be set on specific filterNumber |
Returns
Request status. true - Request was successful
false - Request has failed
Example
mcan_sidfe_registers_t stdMsgIDFilterElement; stdMsgIDFilterElement.MCAN_SIDFE_0 = 0x00; MCAN0_StandardFilterElementSet(1, &stdMsgIDFilterElement);
Remarks
None.