6.5.2 DSI Clock Management Configuration Register

Name: DSI_CLKMGR_CFG
Offset: 0x08
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 TO_CLK_DIVISION[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 TX_ESC_CLK_DIVISION[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:8 – TO_CLK_DIVISION[7:0] Timeout Clock Division

Indicates the division factor for the timeout clock used as the timing unit in the configuration of HS to LP and LP to HS transition error.

Bits 7:0 – TX_ESC_CLK_DIVISION[7:0] Transmission Escape Clock Division

Indicates the division factor for the TX Escape clock source (lanebyteclk). The values 0 and 1 stop the TX_ESC clock generation.