The following configuration values are valid for all listed bit names of this register:
0: The corresponding interrupt source is masked.
1: The corresponding interrupt source is activated.
Name:
DSI_INT_MSK0
Offset:
0xC4
Reset:
0x00000000
Property:
Read/Write
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
DPHY_ERRORS_4
DPHY_ERRORS_3
DPHY_ERRORS_2
DPHY_ERRORS_1
DPHY_ERRORS_0
Access
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
Bit
15
14
13
12
11
10
9
8
ACK_WITH_ERR_15
ACK_WITH_ERR_14
ACK_WITH_ERR_13
ACK_WITH_ERR_12
ACK_WITH_ERR_11
ACK_WITH_ERR_10
ACK_WITH_ERR_9
ACK_WITH_ERR_8
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
ACK_WITH_ERR_7
ACK_WITH_ERR_6
ACK_WITH_ERR_5
ACK_WITH_ERR_4
ACK_WITH_ERR_3
ACK_WITH_ERR_2
ACK_WITH_ERR_1
ACK_WITH_ERR_0
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit 20 – DPHY_ERRORS_4 D-PHY Errors Lane 4 Mask
Bit 19 – DPHY_ERRORS_3 D-PHY Errors Lane 3 Mask
Bit 18 – DPHY_ERRORS_2 D-PHY Errors Lane 2 Mask
Bit 17 – DPHY_ERRORS_1 D-PHY Errors Lane 1 Mask
Bit 16 – DPHY_ERRORS_0 D-PHY Errors Lane 0 Mask
Bit 15 – ACK_WITH_ERR_15 Acknowledge With Error 15 Mask
Bit 14 – ACK_WITH_ERR_14 Acknowledge With Error 14 Mask
Bit 13 – ACK_WITH_ERR_13 Acknowledge With Error 13 Mask
Bit 12 – ACK_WITH_ERR_12 Acknowledge With Error 12 Mask
Bit 11 – ACK_WITH_ERR_11 Acknowledge With Error 11 Mask
Bit 10 – ACK_WITH_ERR_10 Acknowledge With Error 10 Mask
Bit 9 – ACK_WITH_ERR_9 Acknowledge With Error 9 Mask
Bit 8 – ACK_WITH_ERR_8 Acknowledge With Error 8 Mask
Bit 7 – ACK_WITH_ERR_7 Acknowledge With Error 7 Mask
Bit 6 – ACK_WITH_ERR_6 Acknowledge With Error 6 Mask
Bit 5 – ACK_WITH_ERR_5 Acknowledge With Error 5 Mask
Bit 4 – ACK_WITH_ERR_4 Acknowledge With Error 4 Mask
Bit 3 – ACK_WITH_ERR_3 Acknowledge With Error 3 Mask
Bit 2 – ACK_WITH_ERR_2 Acknowledge With Error 2 Mask
Bit 1 – ACK_WITH_ERR_1 Acknowledge With Error 1 Mask
Bit 0 – ACK_WITH_ERR_0 Acknowledge With Error 0 Mask
DS60001813E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.