6.5.10 DSI Video Mode Configuration Register

Name: DSI_VID_MODE_CFG
Offset: 0x38
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
        VPG_ORIENTATION 
Access R/W 
Reset 0 
Bit 2322212019181716 
    VPG_MODE   VPG_EN 
Access R/WR/W 
Reset 00 
Bit 15141312111098 
 LP_CMD_ENFRAME_BTA_ACK_ENLP_HFP_ENLP_HBP_ENLP_VACT_ENLP_VFP_ENLP_VBP_ENLP_VSA_EN 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
       VID_MODE_TYPE[1:0] 
Access R/WR/W 
Reset 00 

Bit 24 – VPG_ORIENTATION Video Pattern Generator Orientation

ValueDescription
0

Vertical color bar orientation.

1

Horizontal color bar orientation.

Bit 20 – VPG_MODE Video Pattern Generator Mode

ValueDescription
0

Color bar (horizontal or vertical) pattern is selected.

1

BER pattern (vertical only) is selected.

Bit 16 – VPG_EN Video Pattern Generator Enable

ValueDescription
0

Disables the video mode pattern generator.

1

Enables the video mode pattern generator.

Bit 15 – LP_CMD_EN Low Power Command Transmission Enable

ValueDescription
0

Disables the command transmission only in Low-Power mode.

1

Enables the command transmission only in Low-Power mode.

Bit 14 – FRAME_BTA_ACK_EN Frame Bus Turn Around Acknowledge Enable

ValueDescription
0

Disables the request for an acknowledge response at the end of a frame.

1

Enables the request for an acknowledge response at the end of a frame.

Bit 13 – LP_HFP_EN Low-Power Horizontal Front Porch Enable

ValueDescription
0

Disables the return to low-power inside the HFP period when timing allows.

1

Enables the return to low-power inside the HFP period when timing allows.

Bit 12 – LP_HBP_EN Low-Power Horizontal Back Porch Enable

ValueDescription
0

Disables the return to low-power inside the HBP period when timing allows.

1

Enables the return to low-power inside the HBP period when timing allows.

Bit 11 – LP_VACT_EN Low-Power Vertical Active Enable

ValueDescription
0

Disables the return to low-power inside the VACT period when timing allows.

1

Enables the return to low-power inside the VACT period when timing allows.

Bit 10 – LP_VFP_EN Low-Power Vertical Front Porch Enable

ValueDescription
0

Disables the return to low-power inside the VFP period when timing allows.

1

Enables the return to low-power inside the VFP period when timing allows.

Bit 9 – LP_VBP_EN Low-Power Vertical Back Porch Enable

ValueDescription
0

Disables the return to low-power inside the VBP period when timing allows.

1

Enables the return to low-power inside the VBP period when timing allows.

Bit 8 – LP_VSA_EN Low-Power Vertical Sync Active Enable

ValueDescription
0

Disables the return to low-power inside the VSA period when timing allows.

1

Enables the return to low-power inside the VSA period when timing allows.

Bits 1:0 – VID_MODE_TYPE[1:0] Video Mode Transmission Type

This field indicates the video mode transmission type:

ValueDescription
0

Non-burst with sync pulses

1

Non-burst with sync events

2

Burst mode

3

Burst mode