6.5.56 DSI Video Mode Number of Chunks Active Value Register

Name: DSI_VID_NUM_CHUNKS_ACT
Offset: 0x140
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
    VID_NUM_CHUNKS[12:8] 
Access RRRRR 
Reset 00000 
Bit 76543210 
 VID_NUM_CHUNKS[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 12:0 – VID_NUM_CHUNKS[12:0] Video Mode Number of Chunks

Specifies the number of chunks to be transmitted during a line period (a chunk is pair made of a video packet and a null packet). If set to 0 or 1, the video line is still transmitted in a single packet. If set to 1, that packet is part of a chunk, meaning that a null packet follows it (if vid_null_size>0). Otherwise, multiple chunks are used to transmit each video line.