6.5.11 DSI Video Mode Packet Size Configuration Register

Name: DSI_VID_PKT_SIZE
Offset: 0x3C
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
   VID_PKT_SIZE[13:8] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
 VID_PKT_SIZE[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 13:0 – VID_PKT_SIZE[13:0] Video Mode Packet Size

Configures the number of pixels in a single video packet.

For 18-bit data types, this number must be a multiple of 4.