6.5.8 DSI Read Generic Virtual Channel ID Configuration Register

Name: DSI_GEN_VCID
Offset: 0x30
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
       GEN_VCID_TX_AUTO[1:0] 
Access R/WR/W 
Reset 00 
Bit 15141312111098 
       GEN_VCID_TEAR_AUTO[1:0] 
Access R/WR/W 
Reset 00 
Bit 76543210 
       GEN_VCID_RX[1:0] 
Access R/WR/W 
Reset 00 

Bits 17:16 – GEN_VCID_TX_AUTO[1:0] Generic Transmission Virtual Channel Identifier

Indicates the generic interface virtual channel identification where the generic packet is automatically generated and transmitted.

Bits 9:8 – GEN_VCID_TEAR_AUTO[1:0] Generic Tearing Effect Virtual Channel Identifier

Indicates the virtual channel identification for tear effect by hardware.

Bits 1:0 – GEN_VCID_RX[1:0] Generic Reception Virtual Channel Identifier

Indicates the generic interface read-back virtual channel identification.