6.5.49 DSI D-PHY Read Timing Configuration Register

Name: DSI_DPHY_TMR_RD_CFG
Offset: 0xF4
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
  MAX_RD_TIME[14:8] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
 MAX_RD_TIME[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 14:0 – MAX_RD_TIME[14:0] Maximum Read Time

Configures the maximum time required to perform a read command in lane byte clock cycles. This field can only be modified when no read command is in progress.