6.5.22 DSI Generic Interface Header Register
| Name: | DSI_GEN_HDR |
| Offset: | 0x6C |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| GEN_WC_MSBYTE[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| GEN_WC_LSBYTE[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| GEN_VC[1:0] | GEN_DT[5:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 23:16 – GEN_WC_MSBYTE[7:0] Generic Interface Word Count Most Significant Byte
Configures the most significant byte of the header packet word count for long packets or data 1 for short packets.
Bits 15:8 – GEN_WC_LSBYTE[7:0] Generic Interface Word Count Least Significant Byte
Configures the least significant byte of the header packet word count for long packets or data 0 for short packets.
Bits 7:6 – GEN_VC[1:0] Generic Interface Virtual Channel
Configures the virtual channel ID of the header packet.
Bits 5:0 – GEN_DT[5:0] Generic Interface Data Type
Configures the packet data type of the header packet.