6.5.15 DSI Video Mode HBP Time Configuration Register

Name: DSI_VID_HBP_TIME
Offset: 0x4C
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     VID_HBP_TIME[11:8] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 VID_HBP_TIME[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 11:0 – VID_HBP_TIME[11:0] Video Mode Horizontal Back PorchTime

Configures the Horizontal Back Porch period in lane byte clock cycles.