6.5.34 DSI Data Lane Switch Mode Timing Configuration Register

Name: DSI_DPHY_TMR_CFG
Offset: 0x9C
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
       PHY_HS2LP_TIME[9:8] 
Access R/WR/W 
Reset 00 
Bit 2322212019181716 
 PHY_HS2LP_TIME[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
       PHY_LP2HS_TIME[9:8] 
Access R/WR/W 
Reset 00 
Bit 76543210 
 PHY_LP2HS_TIME[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 25:16 – PHY_HS2LP_TIME[9:0] D-PHY Data High-Speed to Low-Power Time

Configures the maximum time that the D-PHY data lanes take to go from high-speed to low-power transmission measured in lane byte clock cycles.

Bits 9:0 – PHY_LP2HS_TIME[9:0] D-PHY Data Low-Power to High-Speed Time

Configures the maximum time that the D-PHY data lanes take to go from low-power to high-speed transmission measured in lane byte clock cycles.