6.5.21 DSI Command Mode Configuration Register

Name: DSI_CMD_MODE_CFG
Offset: 0x68
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
        MAX_RD_PKT_SIZE 
Access R/W 
Reset 0 
Bit 2322212019181716 
     DCS_LW_TXDCS_SR_0P_TXDCS_SW_1P_TXDCS_SW_0P_TX 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
  GEN_LW_TXGEN_SR_2P_TXGEN_SR_1P_TXGEN_SR_0P_TXGEN_SW_2P_TXGEN_SW_1P_TXGEN_SW_0P_TX 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
       ACK_RQST_ENTEAR_FX_EN 
Access R/WR/W 
Reset 00 

Bit 24 – MAX_RD_PKT_SIZE Maximum Read Packet Size

Configures the maximum read packet size command transmission type:

ValueDescription
0

High-speed.

1

Low-power.

Bit 19 – DCS_LW_TX DCS Long Write Packet Transmission Type

Configures the DCS long write packet command transmission type:

ValueDescription
0

High-speed.

1

Low-power.

Bit 18 – DCS_SR_0P_TX DCS Short Read Packet 0 Transmission Type

Configures the DCS short read packet with zero parameter command transmission type:

ValueDescription
0

High-speed.

1

Low-power.

Bit 17 – DCS_SW_1P_TX DCS Short Write Packet 1 Transmission Type

Configures the DCS short write packet with one parameter command transmission type:

ValueDescription
0

High-speed.

1

Low-power.

Bit 16 – DCS_SW_0P_TX DCS Short Write Packet 0 Transmission Type

Configures the DCS short write packet with zero parameter command transmission type:

ValueDescription
0

High-speed.

1

Low-power.

Bit 14 – GEN_LW_TX Generic Long Write Packet Transmission Type

Configures the Generic long write packet command transmission type:

ValueDescription
0

High-speed.

1

Low-power.

Bit 13 – GEN_SR_2P_TX Generic Short Read Packet 2 Transmission Type

Configures the generic short read packet with two parameters command transmission type:

ValueDescription
0

High-speed.

1

Low-power.

Bit 12 – GEN_SR_1P_TX Generic Short Read Packet 1 Transmission Type

Configures the generic short read packet with one parameter command transmission type:

ValueDescription
0

High-speed.

1

Low-power.

Bit 11 – GEN_SR_0P_TX Generic Short Read Packet 0 Transmission Type

Configures the generic short read packet with zero parameter command transmission type:

ValueDescription
0

High-speed.

1

Low-power.

Bit 10 – GEN_SW_2P_TX Generic Short Write Packet 2 Transmission Type

Configures the generic short write packet with two parameters command transmission type:

ValueDescription
0

High-speed.

1

Low-power.

Bit 9 – GEN_SW_1P_TX Generic Short Write Packet 1 Transmission Type

Configures the generic short write packet with one parameter command transmission type:

ValueDescription
0

High-speed.

1

Low-power.

Bit 8 – GEN_SW_0P_TX Generic Short Write Packet 0 Transmission Type

Configures the generic short write packet with zero parameter command transmission type:

ValueDescription
0

High-speed.

1

Low-power.

Bit 1 – ACK_RQST_EN Acknowledge Request Enable

ValueDescription
0

Disables the acknowledge request after each packet transmission.

1

Enables the acknowledge request after each packet transmission.

Bit 0 – TEAR_FX_EN Tearing Effect Enable

ValueDescription
0

Disables the tearing effect acknowledge request.

1

Enables the tearing effect acknowledge request.