6.5.39 DSI D-PHY Status Register

Name: DSI_DPHY_STATUS
Offset: 0xB0
Reset: –
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
    PHY_ULPSACTIVENOT3LANEPHY_STOPSTATE3LANEPHY_ULPSACTIVENOT2LANEPHY_STOPSTATE2LANEPHY_ULPSACTIVENOT1LANE 
Access RRRRR 
Reset ––––– 
Bit 76543210 
 PHY_STOPSTATE1LANEPHY_RXULPSESC0LANEPHY_ULPSACTIVENOT0LANEPHY_STOPSTATE0LANEPHY_ULPSACTIVENOTCLKPHY_STOPSTATECLKLANEPHY_DIRECTIONPHY_LOCK 
Access RRRRRRRR 
Reset –––––––– 

Bit 12 – PHY_ULPSACTIVENOT3LANE D-PHY Ultra-Low-Power State Active on Data Lane 3 Status

ValueDescription
0

Data lane 3 is in Ultra-Low-Power (ULP) state.

1

Data lane 3 is not in Ultra-Low-Power (ULP) state.

Bit 11 – PHY_STOPSTATE3LANE D-PHY Stop State on Data Lane 3 Status

ValueDescription
0

Data lane 3 module is not in Stop state.

1

Data lane 3 module is in Stop state.

Bit 10 – PHY_ULPSACTIVENOT2LANE D-PHY Ultra-Low-Power State Active on Data Lane 2 Status

ValueDescription
0

Data lane 2 is in Ultra-Low-Power (ULP) state.

1

Data lane 2 is not in Ultra-Low-Power (ULP) state.

Bit 9 – PHY_STOPSTATE2LANE D-PHY Stop State on Data Lane 2 Status

ValueDescription
0

Data lane 2 module is not in Stop state.

1

Data lane 2 module is in Stop state.

Bit 8 – PHY_ULPSACTIVENOT1LANE D-PHY Ultra-Low-Power State Active on Data Lane 1 Status

ValueDescription
0

Data lane 1 is in Ultra-Low-Power (ULP) state.

1

Data lane 1 is not in Ultra-Low-Power (ULP) state.

Bit 7 – PHY_STOPSTATE1LANE D-PHY Stop State on Data Lane 1 Statu

ValueDescription
0

Data lane 1 module is not in Stop state.

1

Data lane 1 module is in Stop state.

Bit 6 – PHY_RXULPSESC0LANE Ultra-Low-Power State Escape Code Reception

ValueDescription
0

Data lane 0 is not in Ultra Low-Power state after reception of the Ultra Low-Power state Escape code.

1

Data lane 0 is in Ultra Low-Power state after reception of the Ultra Low-Power state Escape code.

Bit 5 – PHY_ULPSACTIVENOT0LANE D-PHY Ultra-Low-Power State Active on Data Lane 0 Status

ValueDescription
0

Data lane 0 is in Ultra-Low-Power (ULP) state.

1

Data lane 0 is not in Ultra-Low-Power (ULP) state.

Bit 4 – PHY_STOPSTATE0LANE D-PHY Stop State on Data Lane 0 Status

ValueDescription
0

Data lane 0 module is not in Stop state.

1

Data lane 0 module is in Stop state.

Bit 3 – PHY_ULPSACTIVENOTCLK D-PHY Ultra-Low-Power State Active on Clock Lane Status

ValueDescription
0

The clock lane is in Ultra-Low-Power (ULP) state.

1

The clock lane is not in the Ultra-Low-Power state.

Bit 2 – PHY_STOPSTATECLKLANE D-PHY Stop State Clock Lane Status

ValueDescription
0

The clock lane module is not in Stop state.

1

The clock lane module is in Stop state.

Bit 1 – PHY_DIRECTION D-PHY Direction Status

Used to indicate the current direction of the lane interconnect.

ValueDescription
0

The lane interconnect is in Transmit mode.

1

The lane interconnect is in Receive mode.

Bit 0 – PHY_LOCK D-PHY Lock Status

When set, indicates that the PLL acquired the lock with the reference clock.