6.5.60 DSI Video Mode HLINE Time Active Value Register

Name: DSI_VID_HLINE_TIME_ACT
Offset: 0x150
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
  VID_HLINE_TIME[14:8] 
Access RRRRRRR 
Reset 0000000 
Bit 76543210 
 VID_HLINE_TIME[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 14:0 – VID_HLINE_TIME[14:0] Video Mode Horizontal Line Time

Specifies the size of the total line time (HSA+HBP+HACT+HFP) counted in lane byte clock cycles.