6.5.50 DSI Video Mode Shadow Feature Control Register

Name: DSI_VID_SHADOW_CTRL
Offset: 0x100
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
        VID_SHADOW_REQ 
Access R/W 
Reset 0 
Bit 76543210 
        VID_SHADOW_EN 
Access R/W 
Reset 0 

Bit 8 – VID_SHADOW_REQ Video Interface Shadow Request

ValueDescription
0

No effect.

1

Requests that the input video interface registers from regbank are copied to the auxiliary registers. When the request is completed, this bit is automatically cleared.

Bit 0 – VID_SHADOW_EN Video Interface Shadow Registers Enable

ValueDescription
0

No effect.

1

Input video bus receives the active configuration from the auxiliary registers. When the feature is set at the same time as VID_SHADOW_REQ, the auxiliary registers are automatically updated.