6.5.6 DSI Input Video Timing for Low-Power Commands Configuration Register

Name: DSI_DPI_LP_CMD_TIM
Offset: 0x18
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 OUTVACT_LPCMD_TIME[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 INVACT_LPCMD_TIME[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 23:16 – OUTVACT_LPCMD_TIME[7:0] Output Vertical Active Low-Power Command

Used for the transmission of commands in Low-Power mode. It defines the size, in bytes, of the largest packet that can fit in a line during the VSA, VBP, and VFP regions.

Bits 7:0 – INVACT_LPCMD_TIME[7:0] Input Vertical Active Low-Power Command Time

Used for the transmission of commands in Low-Power mode. It defines the size, in bytes, of the largest packet that can fit in a line during the VACT region.