6.5.51 DSI Input Video Virtual Channel ID Active Value Register

Name: DSI_DPI_VCID_ACT
Offset: 0x10C
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       DPI_VCID[1:0] 
Access R/WR/W 
Reset 00 

Bits 1:0 – DPI_VCID[1:0] Input Video Interface Virtual Channel Identifier

Specifies the input video virtual channel ID that is indexed to the Video mode packets.