6.5.31 DSI VSS Packet 3D Control Register

Name: DSI_SDF_3D
Offset: 0x90
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
        SEND_3D_CFG 
Access R/W 
Reset 0 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   RIGHT_FIRSTSECOND_VSYNCFORMAT_3D[1:0]MODE_3D[1:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 16 – SEND_3D_CFG Send 3D Configuration Enable

When set, causes the next VSS packet to include 3D control payload in every VSS packet.

Bit 5 – RIGHT_FIRST Right First

Defines the left/right order:

ValueDescription
0

Left eye is sent first, then right eye.

1

Right eye data is sent first, then left eye.

Bit 4 – SECOND_VSYNC Second Vertical Sync Enable

Defines whether there is a second VSYNC pulse between left and right images, when 3D image format is frame-based:

ValueDescription
0

No sync pulses between left and right data.

1

Sync pulse (HSYNC, VSYNC, blanking) between left and right data.

Bits 3:2 – FORMAT_3D[1:0] 3D Format

Defines 3D image format:

ValueDescription
0

Line (alternating lines of left and right data).

1

Frame (alternating frames of left and right data).

2

Pixel (alternating pixels of left and right data).

3

Reserved

Bits 1:0 – MODE_3D[1:0] 3D Mode

Defines 3D mode on/off and display orientation:

ValueDescription
0

3D mode off (2D mode on).

1

3D mode on, portrait orientation.

2

3D mode on, landscape orientation.

3

Reserved.