6.5.32 DSI Clock Lane Control Register

Name: DSI_LPCLK_CTRL
Offset: 0x94
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       AUTO_CLKLANE_CTRLPHY_TXREQUESTCLKHS 
Access R/WR/W 
Reset 00 

Bit 1 – AUTO_CLKLANE_CTRL Automatic Clock Lane Control

ValueDescription
0

Disables the automatic mechanism to stop providing the clock in the clock lane when time allows.

1

Enables the automatic mechanism to stop providing clock in the clock lane when time allows.

Bit 0 – PHY_TXREQUESTCLKHS D-PHY High-Speed Transmission Request

ValueDescription
0

Disables High-Speed mode transmission request on clock lane.

1

Enables High-Speed mode transmission request on clock lane.