6.5.1 DSI Power-Up Control RegisterName: DSI_PWR_UPOffset: 0x04Reset: 0x00000000Property: Read/WriteBit 3130292827262524 Access Reset Bit 2322212019181716 Access Reset Bit 15141312111098 Access Reset Bit 76543210 SHUTDOWNZ Access R/W Reset 0 Bit 0 – SHUTDOWNZ Shutdown ValueDescription 0 DSI host is reset. 1 DSI host is powered up.
Bit 3130292827262524 Access Reset Bit 2322212019181716 Access Reset Bit 15141312111098 Access Reset Bit 76543210 SHUTDOWNZ Access R/W Reset 0