6.5.46 DSI D-PHY Calibration Control Register

Name: DSI_DPHY_CAL
Offset: 0xCC
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        TXSKEWCALHS 
Access R/W 
Reset 0 

Bit 0 – TXSKEWCALHS Transmission Skew Calibration High-Speed

High-speed skew calibration is started when txskewcalhs is set to 1 (assuming that the D-PHY is in Stop state).