16.12.2 Edit Menu

The Edit menu provides commands for navigating the design hierarchy and visually marking objects to aid analysis and debugging. The following table lists the edit menu commands.
Table 16-4. Edit Menu Commands
CommandIconShortcutFunction
Push

???

CTRL + PDisplays the next lower level in the design hierarchy
Pop

???

CTRL + ODisplays the next higher level in the design hierarchy
Top

???

CTRL + TDisplays the top level of the design hierarchy
Highlight

???

—Marks the currently selected object by turning it red
Highlight Append

???

—Highlights the currently selected object in red and adds it to a group, which includes that last highlighted object.
Un-Highlight

???

—Unmarks the selected object only, returning it to yellow or blue.
Clear Highlight

???

—Clears all marked objects, returning them to yellow or blue.