9.7.2.1 Device Programming Compatibility

The following is a list of flash devices that can be programmed together in a chain.

  • IGLOO®, ProASIC3, SmartFusion® and Fusion, excluding ProASIC3L, families can be programmed in the same chain.
  • ProASICPLUS can only be programmed with other ProASICPLUS devices.
  • ProASIC can only be programmed with other ProASIC devices.