9.7.3.1 Chain Editing Options

The FlashPro® software enables you to automatically construct the chain by clicking the Construct the chain from a Scan Chain operation link, or by selecting Construct Chain Automatically from the Configuration menu.

FlashPro also enables you to manually edit your chain by adding Actel and Non-Actel devices. You can add devices by clicking the Add Actel Device button and the Add Non-Actel Device button, or you can select these options from the Configuration menu.

For more information about how to edit the chain, see the Chain Editing section.