5.30.36.1 Parameters used to run Compile

All the information about the design, including the device selection and compile options used to run compile. Some options are not shown if you did not select them; for example, if the option demote_globals is OFF than the option demote_globals_max_fanout does not appear in the report.