5.30.36.4 Compile Report - Device utilization report
The Device Utilization Report includes the following:
- Complete device utilization: Summary for all the resources used in the final optimized netlist.
- Global Information: Describes the number of chip and quadrant clocks in the design and the device.
- Core Information: Describes the total number of macros in the netlist and how many tiles they are using.
- I/O function: Detailed information about I/O's, such as how many Diff I/Os exist in the netlist, etc.
- I/O Technology: Summary of I/O technology used in the netlist.
- I/O Bank Resource Usage: Summarizes each I/O bank, including details on voltages, I/O pairs, Vref I/Os, Vref Pins, etc.
- I/O Voltage Usage: Lists I/Os by voltage used in the netlist and device resources available for each voltage (using the iobank and placement information).