13.29.27.4 I/O Voltages
This section of the report indicates the current design voltage requirements.
For each VCCI and VCCI/VREF user I/O demand in the current design, this table reports the total number of bonded I/Os available on the device that satisfy this demand.
Note: For an I/O bank assignment (VCCI and VREF assignment) to be
valid for the current design, the I/O voltage table must show no violation. Violations
are indicated with an asterisk ("*") when the number of user I/Os that need a given VCCI
or VCCI/VREF assignment is less than the total number of bonded I/Os that can satisfy
this demand.