10.2.2.2 IGLOO® and ProASIC® 3 Dynamic CCC I/O Description

The following table lists the I/O description of a IGLOO and ProASIC3 Dynamic CCC .

Table 10-150. I/O Description
NameSizeTypeRequired/ OptionalFunction
GLA1OutputRequiredPrimary clock output
CLKA1InputRequiredReference clock
POWERDOWN1InputRequiredPower Down Signal. A low on this signal turns off the Dynamic CCC
LOCK1OutputRequiredDynamic CCC lock
SDOUT1OutputRequiredSerial interface shift register output
SCLK1InputRequiredShift clock
SSHIFT1InputOptionalSerial Shift enable
SDIN1InputOptionalSerial Data in for Dynamic CCC configuration bits
SUPDATE1InputOptionalSerial update
MODE1InputOptionalDynamic or Static mode indicator. A Low on this signal indicates static mode and a High indicates dynamic.
EXTFB1InputOptionalExternal feedback
CLKB1InputOptionalInput clock for Secondary 1 clock; valid only in bypass mode.
GLB1OutputOptionalGlobal Output for Secondary1 Clock
YB1OutputOptionalCore Output for Secondary1 Clock
CLKC1InputOptionalInput clock for Secondary 2 clock.; valid only in bypass mode.
GLC1OutputOptionalGlobal Output for Secondary2 Clock
YC1OutputOptionalCore Output for Secondary2 Clock