8.6.13 Using FPGA Express with SpeedWave
When using FPGA Express with SpeedWave, you do not need to use ViewDraw, ViewSim, ViewGen, or Innoveda EDIF interfaces. You use three point tools: SpeedWave, FPGA Express, and Designer.
- Synthesize your design in FPGA Express. Create or open an existing FPGA Express project. Add your VHDL source file(s) to the project.
- In the Create Implementation dialog box, be sure that the “Do not insert I/O pads” checkbox is not selected.
- In the Export dialog box, select “%s<%d:%d>” for Bus Style and NONE for the Simulation Output Format. An EDIF netlist is exported by FPGA Express.