8.6.3 Generating a Top-Level Symbol
When generating a top-level symbol, ViewGen looks for an In or Out port. The convention is illustrated in Figure 3-5. ViewGen does not generate symbols for schematics without IN/OUT ports. The IN/OUT ports are found in the c:\actel\lib\wv\asicbin directory.