8.6.6 Sheets and Symbols

A multiple-page design is composed of more than one schematic file or <design.n> file in the schematic directory. For a multiple-page design, treat each sheet as part of a top-level schematic and do not consider it a hierarchy level.