8.6.8 Adding SmartGen Cores

The SmartGen Core Builder can automatically generate symbols that you can add to your schematic. The following steps describe the procedure.

  1. Invoke SmartGen.
  2. Select the family, core type, and core options.
  3. Generate your core as a Innoveda symbol. Make sure that you specify Innoveda as the Netlist/ CAE Formats in the Generate dialog box.
  4. Add the core as a component in the schematic. For information about adding components to a schematic, see the Innoveda documentation.

For additional information about using SmartGen, see the SmartGen On-line Help.