14.11.6 Tri-State Buffer Macros

Names for the bi-directional buffers are composed of up to 4 parts:

  • A base name indicating the type of buffer :TRIBUFF
  • Optional IO Technology like LVCMOS
  • An optional number code 8,12,16,24 indicating 1x, 2x, 3x or 4x-drive strength.
  • An optional one character code (S/F) indicating high(F) slew or low(S) slew
  • An optional one character code (U/D) designating a pull-up/down resistor. When the buffer has no resistor, this code is omitted.

For Example:

  • TRIBUFF_LVCMOS25 - A bi-directional LVCMOS buffer with 2.5 CMOS voltage levels, pull-up resistor
  • TRIBUFF_S_8- A bi-directional buffer with low slew and 1x drive strength

TRIBUFF_X

This component is supported by Accelerator families.

Figure 14-503. TRIBUFF_X Logic Diagram
  • Function: Tristate Output, High Slew
  • Input: D, E
  • Output: PAD
Table 14-926. Truth Table
EPAD
0Z
1D
Table 14-927. Truth Table
FamilySeqI/O
All—1
Table 14-928. Available TRIBUFF_X Macro Types
NameDescription
TRIBUFF_LVCMOS25LVCMOS Tri-state buffer with 2.5 CMOS voltage level
TRIBUFF_LVCMOS25ULVCMOS Tri-state buffer with 2.5 CMOS voltage level, pull-up resistor
TRIBUFF_LVCMOS25DLVCMOS Tri-state buffer with 2.5 CMOS voltage level, pull-down resistor
TRIBUFF_LVCMOS18LVCMOS Tri-state buffer with 1.8 CMOS voltage level
TRIBUFF_LVCMOS18ULVCMOS Tri-state buffer with 1.8 CMOS voltage level, pull-up resistor
TRIBUFF_LVCMOS18DLVCMOS Tri-state buffer with 1.8 CMOS voltage level, pull-down resistor
TRIBUFF_LVCMOS15LVCMOS Tri-state buffer with 1.5 CMOS voltage level
TRIBUFF_LVCMOS15ULVCMOS Tri-state buffer with 1.5 CMOS voltage level, pull-up resistor
TRIBUFF_LVCMOS15DLVCMOS Tri-state buffer with 1.5 CMOS voltage level, pull-down resistor
TRIBUFF_PCIPCI Tri-state buffer
TRIBUFF_PCIXPCIX Tri-state buffer
TRIBUFF_GTLP25GTLP Tri-state buffer with 2.5 CMOS voltage level
TRIBUFF_GTLP33GTLP Tri-state buffer with 3.3 CMOS voltage level
TRIBUFF_F_8Tri-state buffer with high slew and 8 mA drive strength
TRIBUFF_F_8UTri-state buffer with high slew and 1x drive strength, pull-up resistor
TRIBUFF_F_8UTri-state buffer with high slew and 1x drive strength, pull-down resistor
TRIBUFF_F_12Tri-state buffer with high slew and 2x drive strength
TRIBUFF_F_12UTri-state buffer with high slew and 2x drive strength, pull-up resistor
TRIBUFF_F_12DTri-state buffer with high slew and 2x drive strength, pull-down resistor
TRIBUFF_F_16Tri-state buffer with high slew and 3x drive strength
TRIBUFF_F_16UTri-state buffer with high slew and 3x drive strength, pull-up resistor
TRIBUFF_F_16DTri-state buffer with high slew and 3x drive strength, pull-down resistor
TRIBUFF_F_24Tri-state buffer with high slew and 4x drive strength
TRIBUFF_F_24UTri-state buffer with high slew and 4x drive strength, pull-up resistor
NameDescription
TRIBUFF_F_24DTri-state buffer with high slew and 4x drive strength, pull-down resistor
TRIBUFF_S_8Tri-state buffer with low slew and 1x drive strength
TRIBUFF_S_8UTri-state buffer with low slew and 1x drive strength, pull-up resistor
TRIBUFF_S_8UTri-state buffer with low slew and 1x drive strength, pull-down resistor
TRIBUFF_S_12Tri-state buffer with low slew and 2x drive strength
TRIBUFF_S_12UTri-state buffer with low slew and 2x drive strength, pull-up resistor
TRIBUFF_S_12DTri-state buffer with low slew and 2x drive strength, pull-down resistor
TRIBUFF_S_16Tri-state buffer with low slew and 3x drive strength
TRIBUFF_S_16UTri-state buffer with low slew and 3x drive strength, pull-up resistor
TRIBUFF_S_16DTri-state buffer with low slew and 3x drive strength, pull-down resistor
TRIBUFF_S_24Tri-state buffer with low slew and 4x drive strength
TRIBUFF_S_24UTri-state buffer with low slew and 4x drive strength, pull-up resistor
TRIBUFF_S_24DTri-state buffer with low slew and 4x drive strength, pull-down resistor
TRIBUFF_SSTL2_ISSTL2 Class I Tri-state buffer with 2.5V CMOS Voltage Level
TRIBUFF_SSTL2_IISSTL2 Class II Tri-state buffer with 2.5V CMOS Voltage Level
TRIBUFF_SSTL3_ISSTL3 Class I Tri-state buffer with 3.3V CMOS Voltage Level
TRIBUFF_SSTL3_IISSTL3 Class II Tri-state buffer with 3.3V CMOS Voltage Level
TRIBUFF_HSTL_IHSTL Class I Tri-state buffer with 1.5V CMOS Voltage Level