14.11.8 DDR Macro

DDR_REG macro

This component is supported by Accelerator families.

Figure 14-508. DDR_REG Macro Logic Diagram
  • Function: DDR (DDR) Register with active-low write and read enables.
  • Input: D, CLK, E, PRE, CLR
  • Output: QR, QF
Table 14-933. Truth Table
CLRPREECLKQR(n+1)QF(n+1)
0XXX00
10XX11
111XQR(n)QF(n)
110↑D(↑)X
110↓XD(↓)

SIMBUF

This component is supported by Accelerator families.

Figure 14-509. SIMBUF Logic Diagram
  • Function: SIMBUF is a VIRTUAL I/O used to bring out internal nets that are going to be connected to a top port in the design. This port will be used exclusively for simulation. This virtual I/O is removed by Designer during compile, then re-added in the back-annotated netlist.
  • Input: D
  • Output: PAD
Table 14-934. Truth Table
DPAD
00
11