21.14.64.4 Examples
The following example sets a maximum delay of 20 nanoseconds from register reg1 to output pin out1:
timer_set_maxdelay -from {reg1:CLK} -to {out1} -unit {ns} -delay 20.00
The following example sets a maximum delay of 20 nanoseconds from register reg1 to output pin out1:
timer_set_maxdelay -from {reg1:CLK} -to {out1} -unit {ns} -delay 20.00
Rev: A