21.14.13.3 Description
This command returns a collection of nets matching the pattern you specify. You can only use this command as source objects in create clock (create_clock) or create generated clock (create_generated_clock) constraints and as - through arguments in the set false path, set minimum delay, set maximum delay, and set multicycle path constraints.