21.14.62.4 Exceptions
For the IGLOO, ProASIC3, SmartFusion, Fusion, ProASICPLUS, ProASIC,
Axcelerator, eX, and SX-A families, Microchip recommends the following flow:
- Open SmartTime and choose Set False Path Constraint dialog box. Look for the pin
name in the Through: list.Note: You must not have any entry selected in the From or To lists.
- Delete this pin.