21.14.39.3 Description
This command specifies the required minimum delay for timing paths in the current design. The path length for any startpoint in from_list to any endpoint in to_list must be less than delay_value.
The timing engine automatically derives the individual minimum delay targets from clock waveforms and port input or output delays.
The minimum delay constraint is a timing exception. This constraint overrides the default single cycle timing relationship for one or more timing paths. This constraint also overrides a multicycle path constraint.
You must specify at least one of the –from, -to, or –through arguments for this constraint to be valid.