21.15.14.5 Microchip Implementation Specifics

SDC allows multiple priority management on the multiple cycle path constraint depending on the scope of the object accessors. In Microchip design implementation, such priority management is not supported. All multiple cycle path constraints are handled with the same priority.