9.4.9.1 Backing Up Default Fusion Calibration Data

A backup copy of the Fusion calibration data is created once after ANY programming ACTION, except READ_IDCODE, is executed. The copy will be stored in the spare pages of eNVM. The FlashPro® Log window shows that a backup copy of the calibration data has been created.

Figure 9-54. FlashPro Log Window
???