10.2.1.2 Fusion Dynamic CCC I/O Description

The following table lists the I/O description of a Fusion Dynamic CCC.

Table 10-148. I/O Description
NameTypeRequired/OptionalDescription
GLAOUTRequiredPrimary clock output
CLKAINRequiredReference clock
POWERDOWNINRequiredPower down signal. A low on this turns off the PLL
LOCKOUTRequiredPll lock
EXTFBINOptionalExternal feedback
GLBOUTOptionalGlobal output for Secondary1 clock
YBOUTOptionalCore output for Secondary1 clock
GLCOUTOptionalGlobal output for Secondary2 clock
YCOUTOptionalCore output for Secondary2 clock