10.2.1.1.3 Total Delays and Input Delays

The software prints out the total delays of the selected outputs in the Log window after feedback delay, feedback advance, system delay and extra output delay are evaluated.

Total Delay on an Output = -feedback advance – de-skew system delay + feedback delay + extra output delay + intrinsic delay.