9.4.1.2 Programming a Device

After loading the PDB file, you are ready to program the device.

To program a device:

  1. From the Action list, select Program.
    Figure 9-19. Selecting Program from the Action List box
    ???
  2. Click the Procedures button.
    Figure 9-20. Procedures Button
    ???
  3. The Select Action and Procedures dialog box appears, showing the procedures available for the Program action.
    Figure 9-21. Select Action and Procedures Dialog Box
    ???
  4. Click the Restore Default Procedures button.
  5. Click the Program button to begin programming the device.
  6. The Programmer List window updates the Programmer Status column to show Run Passed, indicating that the device was programmed successfully.
    Figure 9-22. Successfully Programmed Device
    ???
Note: During programming, the status indicator updates to show progress. When the operation completes, the status changes to indicate a pass or fail result.

After programming completes, review the Log window to view details about the programmed device.